Enhanced VLT® AutomationDrive FC 301/FC 302

  • Versatile, reliable and consistently awesome

    Built to last, this robust drive operates effectively and reliably even with the most demanding applications and in the most challenging environments.

    VLT® AutomationDrive takes full advantage of all that the new digital age has to offer to ensure it completely fulfills the requirements of your applications and optimizes your processes throughout the entire lifecycle.

    Its cutting-edge thermal design and unique back-channel cooling make VLT® AutomationDrive one of the most compact and cost-efficient drives in the market. And new intelligent maintenance features and a range of DrivePro® services proactively improve productivity, performance and uptime.

    Supply voltages and power range

    3 x 200-240 V...0.25-37 kW
    3 x 380-500 V...0.37 kW – 1.1 MW
    3 x 525-600 V...0.75-75 kW
    3 x 525-690 V...1.1 kW – 1.4 MW

    Low harmonic drive

    3 x 380-480 V...132-450 kW

    12-pulse drive

    3 x 380-500 V...250 kW – 1 MW
    3 x 525-690 V...250 kW – 1.4 MW 

    Features and benefits

    • A wide operating temperature range of -25°C to +50°C without derating ensures reliable operation when your applications take your drive to the extremes
    • The flexible, modular design concept provides an extraordinarily versatile motor control solution
    • The new VLT® Wireless Communication Panel LCP 103 communicates wirelessly with MyDrive® Connect making it easier to perform commissioning, operation, monitoring and maintenance tasks
    • Back-channel cooling concept reduces costs, energy consumption and the size of the cooling system
    • New ‘ruggedized’ design reduces the potential negative effects of vibration
    • The need for PLC capacity is reduced thanks to Smart Logic Control 
    • Low lifetime costs are ensured as the drive is highly resistant to wear and tear
    • The lifetime of electronics is prolonged due to back-channel cooling for enclosures D, E and F 
    • Commissioning and upgrades are easy due to plug-in technology
    • High-precision position and synchronization thanks to availability of Integrated Motion Controller throughout the entire product range
    • Features such as intelligent heat management, Safe stop and Safe Torque Off ensure safe and energy-efficient operation of the drive
    • VLT® Motion Control Tool MCT 10 offers a customized commissioning experience

    Applications

    PC tools

    VLT® Motion Control Tool MCT 10
    VLT® Motion Control Tool MCT 31
    SISTEMA
    Danfoss HCS (Harmonic Calculation Software)
    Danfoss Servo Sizer
    VLT® Energy Box

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation
{ "$id": "1", "AcceptTypes": [ "text/html", "application/xhtml+xml", "application/xml;q=0.9", "*/*;q=0.8" ], "AnonymousID": null, "ApplicationPath": "/", "Browser": { "$id": "2", "UseOptimizedCacheKey": true, "Capabilities": { "$id": "3", "canInitiateVoiceCall": "false", "isColor": "false", "supportsDivAlign": "true", "requiresFullyQualifiedRedirectUrl": "false", "requiresAttributeColonSubstitution": "false", "maximumRenderedPageSize": "2000", "backgroundsounds": "false", "requiresUniqueHtmlCheckboxNames": "false", "rendersBreakBeforeWmlSelectAndInput": "false", "supportsItalic": "false", "ecmascriptversion": "0.0", "isMobileDevice": "false", "rendersBreaksAfterWmlInput": "false", "preferredRenderingMime": "text/html", "vbscript": "false", "w3cdomversion": "0.0", "rendersWmlSelectsAsMenuCards": "false", "supportsAccesskeyAttribute": "false", "supportsDivNoWrap": "false", "requiresLeadingPageBreak": "false", "rendersWmlDoAcceptsInline": "true", "requiresPhoneNumbersAsPlainText": "false", "SupportsMaintainScrollPositionOnPostback": "false", "minorversion": "0", "jscriptversion": "0.0", "supportsImageSubmit": "false", "preferredImageMime": "image/gif", "supportsVCard": "false", "screenBitDepth": "1", "requiresOutputOptimization": "false", "requiresContentTypeMetaTag": "false", "gatewayVersion": "None", "supportsFontName": "false", "inputType": "telephoneKeypad", "maximumSoftkeyLabelLength": "5", "version": "0.0", "beta": "false", "canRenderOneventAndPrevElementsTogether": "true", "supportsIModeSymbols": "false", "requiresAdaptiveErrorReporting": "false", "requiresUrlEncodedPostfieldValues": "false", "aol": "false", "crawler": "false", "requiresSpecialViewStateEncoding": "false", "win16": "false", "majorversion": "0", "supportsQueryStringInFormAction": "true", "requiresPostRedirectionHandling": "false", "requiresNoBreakInFormatting": "false", "requiresXhtmlCssSuppression": "false", "canRenderSetvarZeroWithMultiSelectionList": "true", "preferredRenderingType": "html32", "mobileDeviceModel": "Unknown", "requiresControlStateInSession": "false", "gatewayMajorVersion": "0", "canCombineFormsInDeck": "true", "cookies": "true", "frames": "false", "requiresAbsolutePostbackUrl": "false", "supportsJPhoneMultiMediaAttributes": "false", "javaapplets": "false", "supportsEmptyStringInCookieValue": "true", "canRenderAfterInputOrSelectElement": "true", "supportsSelectMultiple": "true", "mobileDeviceManufacturer": "Unknown", "javascript": "false", "tagwriter": "System.Web.UI.Html32TextWriter", "canSendMail": "true", "supportsCallback": "false", "supportsUncheck": "true", "platform": "Unknown", "canRenderPostBackCards": "true", "": "Microsoft Monitoring Agent 7.1.10184.0", "defaultSubmitButtonLimit": "1", "requiresUniqueHtmlInputNames": "false", "cdf": "false", "supportsFileUpload": "false", "supportsBodyColor": "true", "canRenderMixedSelects": "true", "hasBackButton": "true", "gatewayMinorVersion": "0", "maximumHrefLength": "10000", "tables": "false", "hidesRightAlignedMultiselectScrollbars": "false", "browser": "Unknown", "supportsFontColor": "true", "activexcontrols": "false", "msdomversion": "0.0", "supportsCss": "false", "supportsMultilineTextBoxDisplay": "false", "win32": "false", "supportsCacheControlMetaTag": "true", "requiredMetaTagNameValue": "", "canRenderInputAndSelectElementsTogether": "true", "canRenderEmptySelects": "true", "supportsBold": "false", "rendersBreaksAfterHtmlLists": "true", "supportsRedirectWithCookie": "true", "supportsInputMode": "false", "supportsJPhoneSymbols": "false", "numberOfSoftkeys": "0", "requiresDBCSCharacter": "false", "rendersBreaksAfterWmlAnchor": "false", "supportsFontSize": "false", "supportsInputIStyle": "false", "requiresUniqueFilePathSuffix": "false", "type": "Unknown" }, "Adapters": { "$id": "4", "System.Web.UI.HtmlControls.HtmlForm, System.Web, Version=4.0.0.0, Culture=neutral, PublicKeyToken=b03f5f7f11d50a3a": "FormActionRewriterControlAdapter" }, "HtmlTextWriter": null, "Id": "default", "Browsers": [ "default" ], "ClrVersion": { "$id": "5", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "Type": "Unknown", "Browser": "Unknown", "Version": "0.0", "MajorVersion": 0, "MinorVersionString": "0", "MinorVersion": 0.0, "Platform": "Unknown", "TagWriter": "System.Web.UI.Html32TextWriter, System.Web, Version=4.0.0.0, Culture=neutral, PublicKeyToken=b03f5f7f11d50a3a", "EcmaScriptVersion": { "$id": "6", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "MSDomVersion": { "$id": "7", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "W3CDomVersion": { "$id": "8", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "Beta": false, "Crawler": false, "AOL": false, "Win16": false, "Win32": false, "Frames": false, "RequiresControlStateInSession": false, "Tables": false, "Cookies": true, "VBScript": false, "JavaScript": false, "JavaApplets": false, "JScriptVersion": { "$id": "9", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "ActiveXControls": false, "BackgroundSounds": false, "CDF": false, "MobileDeviceManufacturer": "Unknown", "MobileDeviceModel": "Unknown", "GatewayVersion": "None", "GatewayMajorVersion": 0, "GatewayMinorVersion": 0.0, "PreferredRenderingType": "html32", "PreferredRequestEncoding": null, "PreferredResponseEncoding": null, "PreferredRenderingMime": "text/html", "PreferredImageMime": "image/gif", "ScreenCharactersWidth": 80, "ScreenCharactersHeight": 40, "ScreenPixelsWidth": 640, "ScreenPixelsHeight": 480, "ScreenBitDepth": 1, "IsColor": false, "InputType": "telephoneKeypad", "NumberOfSoftkeys": 0, "MaximumSoftkeyLabelLength": 5, "CanInitiateVoiceCall": false, "CanSendMail": true, "HasBackButton": true, "RendersWmlDoAcceptsInline": true, "RendersWmlSelectsAsMenuCards": false, "RendersBreaksAfterWmlAnchor": false, "RendersBreaksAfterWmlInput": false, "RendersBreakBeforeWmlSelectAndInput": false, "RequiresPhoneNumbersAsPlainText": false, "RequiresUrlEncodedPostfieldValues": false, "RequiredMetaTagNameValue": null, "RendersBreaksAfterHtmlLists": true, "RequiresUniqueHtmlInputNames": false, "RequiresUniqueHtmlCheckboxNames": false, "SupportsCss": false, "HidesRightAlignedMultiselectScrollbars": false, "IsMobileDevice": false, "RequiresAttributeColonSubstitution": false, "CanRenderOneventAndPrevElementsTogether": true, "CanRenderInputAndSelectElementsTogether": true, "CanRenderAfterInputOrSelectElement": true, "CanRenderPostBackCards": true, "CanRenderMixedSelects": true, "CanCombineFormsInDeck": true, "CanRenderSetvarZeroWithMultiSelectionList": true, "SupportsImageSubmit": false, "RequiresUniqueFilePathSuffix": false, "RequiresNoBreakInFormatting": false, "RequiresLeadingPageBreak": false, "SupportsSelectMultiple": true, "SupportsBold": false, "SupportsItalic": false, "SupportsFontSize": false, "SupportsFontName": false, "SupportsFontColor": true, "SupportsBodyColor": true, "SupportsDivAlign": true, "SupportsDivNoWrap": false, "RequiresContentTypeMetaTag": false, "RequiresDBCSCharacter": false, "RequiresHtmlAdaptiveErrorReporting": false, "RequiresOutputOptimization": false, "SupportsAccesskeyAttribute": false, "SupportsInputIStyle": false, "SupportsInputMode": false, "SupportsIModeSymbols": false, "SupportsJPhoneSymbols": false, "SupportsJPhoneMultiMediaAttributes": false, "MaximumRenderedPageSize": 2000, "RequiresSpecialViewStateEncoding": false, "SupportsQueryStringInFormAction": true, "SupportsCacheControlMetaTag": true, "SupportsUncheck": true, "CanRenderEmptySelects": true, "SupportsRedirectWithCookie": true, "SupportsEmptyStringInCookieValue": true, "DefaultSubmitButtonLimit": 1, "SupportsXmlHttp": false, "SupportsCallback": false, "MaximumHrefLength": 10000 }, "ClientCertificate": [], "Cookies": [ "EktGUID", "EkAnalytics", "ASP.NET_SessionId", "ecm" ], "Headers": [ "Connection", "Accept", "Accept-Encoding", "Host", "Max-Forwards", "User-Agent", "X-Original-URL", "X-Forwarded-For", "X-ARR-LOG-ID", "X-Forwarded-For-Port" ], "IsLocal": false, "Params": [ "pageid", "EktGUID", "EkAnalytics", "ASP.NET_SessionId", "ecm", "ALL_HTTP", "ALL_RAW", "APPL_MD_PATH", "APPL_PHYSICAL_PATH", "AUTH_TYPE", "AUTH_USER", "AUTH_PASSWORD", "LOGON_USER", "REMOTE_USER", "CERT_COOKIE", "CERT_FLAGS", "CERT_ISSUER", "CERT_KEYSIZE", "CERT_SECRETKEYSIZE", "CERT_SERIALNUMBER", "CERT_SERVER_ISSUER", "CERT_SERVER_SUBJECT", "CERT_SUBJECT", "CONTENT_LENGTH", "CONTENT_TYPE", "GATEWAY_INTERFACE", "HTTPS", "HTTPS_KEYSIZE", "HTTPS_SECRETKEYSIZE", "HTTPS_SERVER_ISSUER", "HTTPS_SERVER_SUBJECT", "INSTANCE_ID", "INSTANCE_META_PATH", "LOCAL_ADDR", "PATH_INFO", "PATH_TRANSLATED", "QUERY_STRING", "REMOTE_ADDR", "REMOTE_HOST", "REMOTE_PORT", "REQUEST_METHOD", "SCRIPT_NAME", "SERVER_NAME", "SERVER_PORT", "SERVER_PORT_SECURE", "SERVER_PROTOCOL", "SERVER_SOFTWARE", "URL", "HTTP_CONNECTION", "HTTP_ACCEPT", "HTTP_ACCEPT_ENCODING", "HTTP_HOST", "HTTP_MAX_FORWARDS", "HTTP_USER_AGENT", "HTTP_X_ORIGINAL_URL", "HTTP_X_FORWARDED_FOR", "HTTP_X_ARR_LOG_ID", "HTTP_X_FORWARDED_FOR_PORT" ], "QueryString": [ "pageid" ], "RawUrl": "/products/vlt/low-voltage-drives/vlt-automation-drive-fc-301-302/", "UserAgent": "CCBot/2.0 (http://commoncrawl.org/faq/)", "UserHostAddress": "193.162.34.200", "UserHostName": "193.162.34.200", "UserLanguages": null }