VLT® Integrated Servo Drive ISD® 410

  • An energy-efficient drive system

    The integration of a servomotor and electronic drive unit in the same housing reduces costs, improves flexibility and makes this drive system ideal for applications that require high flexibility and dynamics such as those in the food and beverage and packaging industries.

    The decentralization of the drive unit offers benefits in mounting, installation and operation. And, depending on the application, up to 60 drives can be integrated into the servo drive system.

    Supply voltages and power range 

    Power supply module: 
    3 x 380-480 V...3.0 kW

    Servomotor:
    Rated voltage: DC 300 V
    Rated torque: 1.7 – 2.1 Nm

    Features and benefits

    • Installation is fast and costs are reduced due to DC supply to drives from a central power supply module and the use of hybrid cables
    • Enhanced diagnostics and reduced downtime are possible as all components support the controller area network (CAN) bus
    • Operating status can be easily monitored thanks to LEDs on the front of the unit

    Applications

    Various kinds of applications in the packaging and food and beverage industries.

    PC tools

    VLT® Motion Control Tool MCT 10
    VLT® Motion Control Tool MCT 31
    Danfoss HCS (Harmonic Calculation Software)
    Danfoss Servo Sizer
    VLT® Energy Box

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation
{ "$id": "1", "AcceptTypes": [ "text/html", "application/xhtml+xml", "application/xml;q=0.9", "*/*;q=0.8" ], "AnonymousID": null, "ApplicationPath": "/", "Browser": { "$id": "2", "UseOptimizedCacheKey": true, "Capabilities": { "$id": "3", "canInitiateVoiceCall": "false", "isColor": "false", "supportsDivAlign": "true", "requiresFullyQualifiedRedirectUrl": "false", "requiresAttributeColonSubstitution": "false", "maximumRenderedPageSize": "2000", "backgroundsounds": "false", "requiresUniqueHtmlCheckboxNames": "false", "rendersBreakBeforeWmlSelectAndInput": "false", "supportsItalic": "false", "ecmascriptversion": "0.0", "isMobileDevice": "false", "rendersBreaksAfterWmlInput": "false", "preferredRenderingMime": "text/html", "vbscript": "false", "w3cdomversion": "0.0", "rendersWmlSelectsAsMenuCards": "false", "supportsAccesskeyAttribute": "false", "supportsDivNoWrap": "false", "requiresLeadingPageBreak": "false", "rendersWmlDoAcceptsInline": "true", "requiresPhoneNumbersAsPlainText": "false", "SupportsMaintainScrollPositionOnPostback": "false", "minorversion": "0", "jscriptversion": "0.0", "supportsImageSubmit": "false", "preferredImageMime": "image/gif", "supportsVCard": "false", "screenBitDepth": "1", "requiresOutputOptimization": "false", "requiresContentTypeMetaTag": "false", "gatewayVersion": "None", "supportsFontName": "false", "inputType": "telephoneKeypad", "maximumSoftkeyLabelLength": "5", "version": "0.0", "beta": "false", "canRenderOneventAndPrevElementsTogether": "true", "supportsIModeSymbols": "false", "requiresAdaptiveErrorReporting": "false", "requiresUrlEncodedPostfieldValues": "false", "aol": "false", "crawler": "false", "requiresSpecialViewStateEncoding": "false", "win16": "false", "majorversion": "0", "supportsQueryStringInFormAction": "true", "requiresPostRedirectionHandling": "false", "requiresNoBreakInFormatting": "false", "requiresXhtmlCssSuppression": "false", "canRenderSetvarZeroWithMultiSelectionList": "true", "preferredRenderingType": "html32", "mobileDeviceModel": "Unknown", "requiresControlStateInSession": "false", "gatewayMajorVersion": "0", "canCombineFormsInDeck": "true", "cookies": "true", "frames": "false", "requiresAbsolutePostbackUrl": "false", "supportsJPhoneMultiMediaAttributes": "false", "javaapplets": "false", "supportsEmptyStringInCookieValue": "true", "canRenderAfterInputOrSelectElement": "true", "supportsSelectMultiple": "true", "mobileDeviceManufacturer": "Unknown", "javascript": "false", "tagwriter": "System.Web.UI.Html32TextWriter", "canSendMail": "true", "supportsCallback": "false", "supportsUncheck": "true", "platform": "Unknown", "canRenderPostBackCards": "true", "": "ltx71 - (http://ltx71.com/)", "defaultSubmitButtonLimit": "1", "requiresUniqueHtmlInputNames": "false", "cdf": "false", "supportsFileUpload": "false", "supportsBodyColor": "true", "canRenderMixedSelects": "true", "hasBackButton": "true", "gatewayMinorVersion": "0", "maximumHrefLength": "10000", "tables": "false", "hidesRightAlignedMultiselectScrollbars": "false", "browser": "Unknown", "supportsFontColor": "true", "activexcontrols": "false", "msdomversion": "0.0", "supportsCss": "false", "supportsMultilineTextBoxDisplay": "false", "win32": "false", "supportsCacheControlMetaTag": "true", "requiredMetaTagNameValue": "", "canRenderInputAndSelectElementsTogether": "true", "canRenderEmptySelects": "true", "supportsBold": "false", "rendersBreaksAfterHtmlLists": "true", "supportsRedirectWithCookie": "true", "supportsInputMode": "false", "supportsJPhoneSymbols": "false", "numberOfSoftkeys": "0", "requiresDBCSCharacter": "false", "rendersBreaksAfterWmlAnchor": "false", "supportsFontSize": "false", "supportsInputIStyle": "false", "requiresUniqueFilePathSuffix": "false", "type": "Unknown" }, "Adapters": { "$id": "4", "System.Web.UI.HtmlControls.HtmlForm, System.Web, Version=4.0.0.0, Culture=neutral, PublicKeyToken=b03f5f7f11d50a3a": "FormActionRewriterControlAdapter" }, "HtmlTextWriter": null, "Id": "default", "Browsers": [ "default" ], "ClrVersion": { "$id": "5", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "Type": "Unknown", "Browser": "Unknown", "Version": "0.0", "MajorVersion": 0, "MinorVersionString": "0", "MinorVersion": 0.0, "Platform": "Unknown", "TagWriter": "System.Web.UI.Html32TextWriter, System.Web, Version=4.0.0.0, Culture=neutral, PublicKeyToken=b03f5f7f11d50a3a", "EcmaScriptVersion": { "$id": "6", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "MSDomVersion": { "$id": "7", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "W3CDomVersion": { "$id": "8", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "Beta": false, "Crawler": false, "AOL": false, "Win16": false, "Win32": false, "Frames": false, "RequiresControlStateInSession": false, "Tables": false, "Cookies": true, "VBScript": false, "JavaScript": false, "JavaApplets": false, "JScriptVersion": { "$id": "9", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "ActiveXControls": false, "BackgroundSounds": false, "CDF": false, "MobileDeviceManufacturer": "Unknown", "MobileDeviceModel": "Unknown", "GatewayVersion": "None", "GatewayMajorVersion": 0, "GatewayMinorVersion": 0.0, "PreferredRenderingType": "html32", "PreferredRequestEncoding": null, "PreferredResponseEncoding": null, "PreferredRenderingMime": "text/html", "PreferredImageMime": "image/gif", "ScreenCharactersWidth": 80, "ScreenCharactersHeight": 40, "ScreenPixelsWidth": 640, "ScreenPixelsHeight": 480, "ScreenBitDepth": 1, "IsColor": false, "InputType": "telephoneKeypad", "NumberOfSoftkeys": 0, "MaximumSoftkeyLabelLength": 5, "CanInitiateVoiceCall": false, "CanSendMail": true, "HasBackButton": true, "RendersWmlDoAcceptsInline": true, "RendersWmlSelectsAsMenuCards": false, "RendersBreaksAfterWmlAnchor": false, "RendersBreaksAfterWmlInput": false, "RendersBreakBeforeWmlSelectAndInput": false, "RequiresPhoneNumbersAsPlainText": false, "RequiresUrlEncodedPostfieldValues": false, "RequiredMetaTagNameValue": null, "RendersBreaksAfterHtmlLists": true, "RequiresUniqueHtmlInputNames": false, "RequiresUniqueHtmlCheckboxNames": false, "SupportsCss": false, "HidesRightAlignedMultiselectScrollbars": false, "IsMobileDevice": false, "RequiresAttributeColonSubstitution": false, "CanRenderOneventAndPrevElementsTogether": true, "CanRenderInputAndSelectElementsTogether": true, "CanRenderAfterInputOrSelectElement": true, "CanRenderPostBackCards": true, "CanRenderMixedSelects": true, "CanCombineFormsInDeck": true, "CanRenderSetvarZeroWithMultiSelectionList": true, "SupportsImageSubmit": false, "RequiresUniqueFilePathSuffix": false, "RequiresNoBreakInFormatting": false, "RequiresLeadingPageBreak": false, "SupportsSelectMultiple": true, "SupportsBold": false, "SupportsItalic": false, "SupportsFontSize": false, "SupportsFontName": false, "SupportsFontColor": true, "SupportsBodyColor": true, "SupportsDivAlign": true, "SupportsDivNoWrap": false, "RequiresContentTypeMetaTag": false, "RequiresDBCSCharacter": false, "RequiresHtmlAdaptiveErrorReporting": false, "RequiresOutputOptimization": false, "SupportsAccesskeyAttribute": false, "SupportsInputIStyle": false, "SupportsInputMode": false, "SupportsIModeSymbols": false, "SupportsJPhoneSymbols": false, "SupportsJPhoneMultiMediaAttributes": false, "MaximumRenderedPageSize": 2000, "RequiresSpecialViewStateEncoding": false, "SupportsQueryStringInFormAction": true, "SupportsCacheControlMetaTag": true, "SupportsUncheck": true, "CanRenderEmptySelects": true, "SupportsRedirectWithCookie": true, "SupportsEmptyStringInCookieValue": true, "DefaultSubmitButtonLimit": 1, "SupportsXmlHttp": false, "SupportsCallback": false, "MaximumHrefLength": 10000 }, "ClientCertificate": [], "Cookies": [ "EktGUID", "EkAnalytics", "ASP.NET_SessionId", "ecm" ], "Headers": [ "Connection", "Accept", "Accept-Encoding", "Host", "Max-Forwards", "User-Agent", "X-Original-URL", "X-Forwarded-For", "X-ARR-LOG-ID", "X-Forwarded-For-Port" ], "IsLocal": false, "Params": [ "pageid", "EktGUID", "EkAnalytics", "ASP.NET_SessionId", "ecm", "ALL_HTTP", "ALL_RAW", "APPL_MD_PATH", "APPL_PHYSICAL_PATH", "AUTH_TYPE", "AUTH_USER", "AUTH_PASSWORD", "LOGON_USER", "REMOTE_USER", "CERT_COOKIE", "CERT_FLAGS", "CERT_ISSUER", "CERT_KEYSIZE", "CERT_SECRETKEYSIZE", "CERT_SERIALNUMBER", "CERT_SERVER_ISSUER", "CERT_SERVER_SUBJECT", "CERT_SUBJECT", "CONTENT_LENGTH", "CONTENT_TYPE", "GATEWAY_INTERFACE", "HTTPS", "HTTPS_KEYSIZE", "HTTPS_SECRETKEYSIZE", "HTTPS_SERVER_ISSUER", "HTTPS_SERVER_SUBJECT", "INSTANCE_ID", "INSTANCE_META_PATH", "LOCAL_ADDR", "PATH_INFO", "PATH_TRANSLATED", "QUERY_STRING", "REMOTE_ADDR", "REMOTE_HOST", "REMOTE_PORT", "REQUEST_METHOD", "SCRIPT_NAME", "SERVER_NAME", "SERVER_PORT", "SERVER_PORT_SECURE", "SERVER_PROTOCOL", "SERVER_SOFTWARE", "URL", "HTTP_CONNECTION", "HTTP_ACCEPT", "HTTP_ACCEPT_ENCODING", "HTTP_HOST", "HTTP_MAX_FORWARDS", "HTTP_USER_AGENT", "HTTP_X_ORIGINAL_URL", "HTTP_X_FORWARDED_FOR", "HTTP_X_ARR_LOG_ID", "HTTP_X_FORWARDED_FOR_PORT" ], "QueryString": [ "pageid" ], "RawUrl": "/products/vlt/decentral-drives-motion-drives-and-gear-motors/vlt-integrated-servo-drive-system-isd-410/", "UserAgent": "CCBot/2.0 (http://commoncrawl.org/faq/)", "UserHostAddress": "193.162.34.200", "UserHostName": "193.162.34.200", "UserLanguages": null }