VLT® DriveMotor FCM 106 and FCP 106

  • One drive. Two solutions. Full flexibility.

    The VLT® DriveMotor FCM 106 is delivered factory mounted to either an IE4-rated permanent magnet (PM) motor or IE2-rated induction motor (IM). Alternatively, for full flexibility in motor choice, system design and energy efficiency, choose your own motor and attach the standalone VLT® DriveMotor FCP 106.

    Installation costs and system complexity are significantly reduced thanks to the compact design of the VLT DriveMotor FCM 106. Costs are further reduced as the need for cabinets and long motor cables are eliminated. Installation is simple due to the integrated cooling system and an individually adjustable motor adapter plate. 

    The standalone VLT DriveMotor FCP 106 provides you with a high level of flexibility and stable, energy-efficient operation as the drive automatically sets the optimal parameters for the attached motor.

    Built-in features for pump, fan and industrial applications make these drives easy to integrate and commission.

    Supply voltages and power range 

    3 x 380-480 V...0.55-7.5 kW

    Features and benefits

    • Drive lifetime is extended and harmonic load on the mains is minimized thanks to the built-in DC choke which reduces THDi to less than 46%
    • Connectivity is flexible thanks to the integrated FC Protocol, Modbus and BACnet or optional Profibus
    • The drive operates reliably in wet, dirty and corrosive environments due to the IP66/Type 4X Outdoor enclosure and PCB protection
    • Energy is saved and drive lifetime is extended due to the sleep mode
    • Drives are easy to integrate and commission thanks to built-in features for pump, fan and industrial applications
    • Applications which have a high starting torque benefit from high-level performance and smooth operation as the drive is now available with 7.5 kW high overload (HO) capability
    • The VLT® Memory Module MCM 101 facilitates helpful implementation of factory settings for OEM and machine builders. It also enables fast installation of firmware updates, and easy commissioning or exchange of drives in service situations
    • Installation and maintenance costs are reduced since external components, such as control and monitoring devices, are no longer required
     

    Applications

    Pumps, fans and conveyors.

    PC tools

    VLT® Motion Control Tool MCT 10
    VLT® Motion Control Tool MCT 31
    Danfoss HCS (Harmonic Calculation Software)
    Danfoss Servo Sizer
    VLT® Energy Box

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation
{ "$id": "1", "AcceptTypes": [ "text/html", "application/xhtml+xml", "application/xml;q=0.9", "*/*;q=0.8" ], "AnonymousID": null, "ApplicationPath": "/", "Browser": { "$id": "2", "UseOptimizedCacheKey": true, "Capabilities": { "$id": "3", "canInitiateVoiceCall": "false", "isColor": "false", "supportsDivAlign": "true", "requiresFullyQualifiedRedirectUrl": "false", "requiresAttributeColonSubstitution": "false", "maximumRenderedPageSize": "2000", "backgroundsounds": "false", "requiresUniqueHtmlCheckboxNames": "false", "rendersBreakBeforeWmlSelectAndInput": "false", "supportsItalic": "false", "ecmascriptversion": "0.0", "isMobileDevice": "false", "rendersBreaksAfterWmlInput": "false", "preferredRenderingMime": "text/html", "vbscript": "false", "w3cdomversion": "0.0", "rendersWmlSelectsAsMenuCards": "false", "supportsAccesskeyAttribute": "false", "supportsDivNoWrap": "false", "requiresLeadingPageBreak": "false", "rendersWmlDoAcceptsInline": "true", "requiresPhoneNumbersAsPlainText": "false", "SupportsMaintainScrollPositionOnPostback": "false", "minorversion": "0", "jscriptversion": "0.0", "supportsImageSubmit": "false", "preferredImageMime": "image/gif", "supportsVCard": "false", "screenBitDepth": "1", "requiresOutputOptimization": "false", "requiresContentTypeMetaTag": "false", "gatewayVersion": "None", "supportsFontName": "false", "inputType": "telephoneKeypad", "maximumSoftkeyLabelLength": "5", "version": "0.0", "beta": "false", "canRenderOneventAndPrevElementsTogether": "true", "supportsIModeSymbols": "false", "requiresAdaptiveErrorReporting": "false", "requiresUrlEncodedPostfieldValues": "false", "aol": "false", "crawler": "false", "requiresSpecialViewStateEncoding": "false", "win16": "false", "majorversion": "0", "supportsQueryStringInFormAction": "true", "requiresPostRedirectionHandling": "false", "requiresNoBreakInFormatting": "false", "requiresXhtmlCssSuppression": "false", "canRenderSetvarZeroWithMultiSelectionList": "true", "preferredRenderingType": "html32", "mobileDeviceModel": "Unknown", "requiresControlStateInSession": "false", "gatewayMajorVersion": "0", "canCombineFormsInDeck": "true", "cookies": "true", "frames": "false", "requiresAbsolutePostbackUrl": "false", "supportsJPhoneMultiMediaAttributes": "false", "javaapplets": "false", "supportsEmptyStringInCookieValue": "true", "canRenderAfterInputOrSelectElement": "true", "supportsSelectMultiple": "true", "mobileDeviceManufacturer": "Unknown", "javascript": "false", "tagwriter": "System.Web.UI.Html32TextWriter", "canSendMail": "true", "supportsCallback": "false", "supportsUncheck": "true", "platform": "Unknown", "canRenderPostBackCards": "true", "": "AddThis.com (http://support.addthis.com/)", "defaultSubmitButtonLimit": "1", "requiresUniqueHtmlInputNames": "false", "cdf": "false", "supportsFileUpload": "false", "supportsBodyColor": "true", "canRenderMixedSelects": "true", "hasBackButton": "true", "gatewayMinorVersion": "0", "maximumHrefLength": "10000", "tables": "false", "hidesRightAlignedMultiselectScrollbars": "false", "browser": "Unknown", "supportsFontColor": "true", "activexcontrols": "false", "msdomversion": "0.0", "supportsCss": "false", "supportsMultilineTextBoxDisplay": "false", "win32": "false", "supportsCacheControlMetaTag": "true", "requiredMetaTagNameValue": "", "canRenderInputAndSelectElementsTogether": "true", "canRenderEmptySelects": "true", "supportsBold": "false", "rendersBreaksAfterHtmlLists": "true", "supportsRedirectWithCookie": "true", "supportsInputMode": "false", "supportsJPhoneSymbols": "false", "numberOfSoftkeys": "0", "requiresDBCSCharacter": "false", "rendersBreaksAfterWmlAnchor": "false", "supportsFontSize": "false", "supportsInputIStyle": "false", "requiresUniqueFilePathSuffix": "false", "type": "Unknown" }, "Adapters": { "$id": "4", "System.Web.UI.HtmlControls.HtmlForm, System.Web, Version=4.0.0.0, Culture=neutral, PublicKeyToken=b03f5f7f11d50a3a": "FormActionRewriterControlAdapter" }, "HtmlTextWriter": null, "Id": "default", "Browsers": [ "default" ], "ClrVersion": { "$id": "5", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "Type": "Unknown", "Browser": "Unknown", "Version": "0.0", "MajorVersion": 0, "MinorVersionString": "0", "MinorVersion": 0.0, "Platform": "Unknown", "TagWriter": "System.Web.UI.Html32TextWriter, System.Web, Version=4.0.0.0, Culture=neutral, PublicKeyToken=b03f5f7f11d50a3a", "EcmaScriptVersion": { "$id": "6", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "MSDomVersion": { "$id": "7", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "W3CDomVersion": { "$id": "8", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "Beta": false, "Crawler": false, "AOL": false, "Win16": false, "Win32": false, "Frames": false, "RequiresControlStateInSession": false, "Tables": false, "Cookies": true, "VBScript": false, "JavaScript": false, "JavaApplets": false, "JScriptVersion": { "$id": "9", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "ActiveXControls": false, "BackgroundSounds": false, "CDF": false, "MobileDeviceManufacturer": "Unknown", "MobileDeviceModel": "Unknown", "GatewayVersion": "None", "GatewayMajorVersion": 0, "GatewayMinorVersion": 0.0, "PreferredRenderingType": "html32", "PreferredRequestEncoding": null, "PreferredResponseEncoding": null, "PreferredRenderingMime": "text/html", "PreferredImageMime": "image/gif", "ScreenCharactersWidth": 80, "ScreenCharactersHeight": 40, "ScreenPixelsWidth": 640, "ScreenPixelsHeight": 480, "ScreenBitDepth": 1, "IsColor": false, "InputType": "telephoneKeypad", "NumberOfSoftkeys": 0, "MaximumSoftkeyLabelLength": 5, "CanInitiateVoiceCall": false, "CanSendMail": true, "HasBackButton": true, "RendersWmlDoAcceptsInline": true, "RendersWmlSelectsAsMenuCards": false, "RendersBreaksAfterWmlAnchor": false, "RendersBreaksAfterWmlInput": false, "RendersBreakBeforeWmlSelectAndInput": false, "RequiresPhoneNumbersAsPlainText": false, "RequiresUrlEncodedPostfieldValues": false, "RequiredMetaTagNameValue": null, "RendersBreaksAfterHtmlLists": true, "RequiresUniqueHtmlInputNames": false, "RequiresUniqueHtmlCheckboxNames": false, "SupportsCss": false, "HidesRightAlignedMultiselectScrollbars": false, "IsMobileDevice": false, "RequiresAttributeColonSubstitution": false, "CanRenderOneventAndPrevElementsTogether": true, "CanRenderInputAndSelectElementsTogether": true, "CanRenderAfterInputOrSelectElement": true, "CanRenderPostBackCards": true, "CanRenderMixedSelects": true, "CanCombineFormsInDeck": true, "CanRenderSetvarZeroWithMultiSelectionList": true, "SupportsImageSubmit": false, "RequiresUniqueFilePathSuffix": false, "RequiresNoBreakInFormatting": false, "RequiresLeadingPageBreak": false, "SupportsSelectMultiple": true, "SupportsBold": false, "SupportsItalic": false, "SupportsFontSize": false, "SupportsFontName": false, "SupportsFontColor": true, "SupportsBodyColor": true, "SupportsDivAlign": true, "SupportsDivNoWrap": false, "RequiresContentTypeMetaTag": false, "RequiresDBCSCharacter": false, "RequiresHtmlAdaptiveErrorReporting": false, "RequiresOutputOptimization": false, "SupportsAccesskeyAttribute": false, "SupportsInputIStyle": false, "SupportsInputMode": false, "SupportsIModeSymbols": false, "SupportsJPhoneSymbols": false, "SupportsJPhoneMultiMediaAttributes": false, "MaximumRenderedPageSize": 2000, "RequiresSpecialViewStateEncoding": false, "SupportsQueryStringInFormAction": true, "SupportsCacheControlMetaTag": true, "SupportsUncheck": true, "CanRenderEmptySelects": true, "SupportsRedirectWithCookie": true, "SupportsEmptyStringInCookieValue": true, "DefaultSubmitButtonLimit": 1, "SupportsXmlHttp": false, "SupportsCallback": false, "MaximumHrefLength": 10000 }, "ClientCertificate": [], "Cookies": [ "EktGUID", "EkAnalytics", "ASP.NET_SessionId", "ecm" ], "Headers": [ "Connection", "Accept", "Accept-Encoding", "Host", "Max-Forwards", "User-Agent", "X-Original-URL", "X-Forwarded-For", "X-ARR-LOG-ID", "X-Forwarded-For-Port" ], "IsLocal": false, "Params": [ "pageid", "EktGUID", "EkAnalytics", "ASP.NET_SessionId", "ecm", "ALL_HTTP", "ALL_RAW", "APPL_MD_PATH", "APPL_PHYSICAL_PATH", "AUTH_TYPE", "AUTH_USER", "AUTH_PASSWORD", "LOGON_USER", "REMOTE_USER", "CERT_COOKIE", "CERT_FLAGS", "CERT_ISSUER", "CERT_KEYSIZE", "CERT_SECRETKEYSIZE", "CERT_SERIALNUMBER", "CERT_SERVER_ISSUER", "CERT_SERVER_SUBJECT", "CERT_SUBJECT", "CONTENT_LENGTH", "CONTENT_TYPE", "GATEWAY_INTERFACE", "HTTPS", "HTTPS_KEYSIZE", "HTTPS_SECRETKEYSIZE", "HTTPS_SERVER_ISSUER", "HTTPS_SERVER_SUBJECT", "INSTANCE_ID", "INSTANCE_META_PATH", "LOCAL_ADDR", "PATH_INFO", "PATH_TRANSLATED", "QUERY_STRING", "REMOTE_ADDR", "REMOTE_HOST", "REMOTE_PORT", "REQUEST_METHOD", "SCRIPT_NAME", "SERVER_NAME", "SERVER_PORT", "SERVER_PORT_SECURE", "SERVER_PROTOCOL", "SERVER_SOFTWARE", "URL", "HTTP_CONNECTION", "HTTP_ACCEPT", "HTTP_ACCEPT_ENCODING", "HTTP_HOST", "HTTP_MAX_FORWARDS", "HTTP_USER_AGENT", "HTTP_X_ORIGINAL_URL", "HTTP_X_FORWARDED_FOR", "HTTP_X_ARR_LOG_ID", "HTTP_X_FORWARDED_FOR_PORT" ], "QueryString": [ "pageid" ], "RawUrl": "/products/vlt/decentral-drives-motion-drives-and-gear-motors/vlt-drivemotor-fcm-106-and-fcp-106/", "UserAgent": "CCBot/2.0 (http://commoncrawl.org/faq/)", "UserHostAddress": "193.162.34.200", "UserHostName": "193.162.34.200", "UserLanguages": null }