Site Logo
Drives
   
Home Worldwide Sitemap Logon

 

Products - Additional info

VLT Micro Drive
Danfoss, VLT Micro Drive, FC 051, 1.5 kW, 2 HP, 6.8 A, Single phase, IP20, RFI class A1/B (reduced cable length), With Brake chopper, No Local Control Panel, Coated PCB, No mains option

Code no.: 132F0005 
Power Rating: 1.5 kW 
Mains Voltage: 200-240 VAC 
Enclosure: IP20 / Chassis 
RFI filter: RFI Class A1/B (reduced cable length) 
EAN: 5702427357471 
Weight: 1.8 KG
Type code: FC-051P1K5S2E20H3BXCXXXSXXX 

Info Back