Site Logo
Drives
   
Home Worldwide Sitemap Logon

 

Products - Additional info

VLT AutomationDrive FC 300
Danfoss, VLT AutomationDrive FC 300, Standard version, 3 kW, 4 HP, 7.2 A, Three phases, IP20 / Chassis, Class A1/B1, No brake chopper, No Local Control Panel, Not coated PCB, No mains option

Code no.: 131B0719 
Power Rating: 3 kW 
Mains Voltage: 380-480 VAC 
Enclosure: IP20 / Chassis 
RFI filter: Class A1/B1 
EAN: 5702427145306 
Weight: 5.2 KG
Type code: FC-301P3K0T4E20H1XXXXXXSXXXXAXBXCXXXXDX 

Info Back