Refrigeration

  • One of the largest cost factors in the refrigeration system lifecycle is energy. In many refrigeration applications, capacity exceeds heat load due to seasonal variations, product loading, occupancy variations, and electrical appliances which causes power loss. Modern, dedicated AC drives, such as Danfoss Drives’ range of VLT® drives, provide the ideal means to continually adjust the equipment capacity to the actual heat load and process needs. The benefits are significantly lower energy consumption and lower operation and maintenance costs. 

    Intelligent compressor and condenser/evaporator fan control are essential in any optimized refrigeration system. You can typically achieve 10–25% savings on energy consumption by applying Danfoss AC drives to optimize the capacity control of refrigeration compressors, condensers and evaporators. By creating stability while balancing the capacity to the actual load, the system-wide coefficient of performance (COP) improves providing significant energy savings.

    Cascade control optimizes energy savings and reduces lifecycle costs

    Cascade configuration produces the optimal interaction between an application and an AC drive under partial loading. The base load is handled by a single application, such as a compressor, controlled by a drive. When heat load rises, the drive starts up additional compressors one at a time. This ensures the applications work at their optimum efficiency point, and the drive maintains maximum energy efficiency throughout the system.

    Well-planned cascade control also ensures minimal wear on the individual applications. By rotating mains-powered compressors, for example, maintenance managers can ensure each ends up with a similar number of operating hours and an equal wear level. This increases the lifetime of the applications and extends service intervals reducing lifecycle costs.

    Danfoss Drives’ advanced Multi-zone pack controller ensures effective cascading and control of up to six compressor packs. This minimizes energy consumption, avoids too frequent staging and de-staging, stabilizes pressures and temperatures, and reduces compressor wear and tear. Similarly, the Pump Cascade Controller distributes running hours evenly across all pumps to keep wear and tear on individual pumps to a minimum.

    Fast commissioning

    Commissioning is fast and easy utilizing the Danfoss Drives display panel that uses common refrigeration terms rather than computer language. The wizard guides the user through the necessary settings. Ease of programming makes installers and service technicians more comfortable and confident, makes their jobs easier and quicker, reduces human errors and improves employee productivity.

    Applications

    The refrigeration industry consists of several different sub-sectors: commercial, industrial and transport refrigeration and the cold chain. Each sub-sector has its own specific applications that require precise and reliable control. These applications include racks and packs, process chillers, condensers, evaporators/air-handling units and pumps.

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation
{ "$id": "1", "AcceptTypes": [ "text/html", "application/xhtml+xml", "application/xml;q=0.9", "*/*;q=0.8" ], "AnonymousID": null, "ApplicationPath": "/", "Browser": { "$id": "2", "UseOptimizedCacheKey": true, "Capabilities": { "$id": "3", "canInitiateVoiceCall": "false", "isColor": "false", "supportsDivAlign": "true", "requiresFullyQualifiedRedirectUrl": "false", "requiresAttributeColonSubstitution": "false", "maximumRenderedPageSize": "2000", "backgroundsounds": "false", "requiresUniqueHtmlCheckboxNames": "false", "rendersBreakBeforeWmlSelectAndInput": "false", "supportsItalic": "false", "ecmascriptversion": "0.0", "isMobileDevice": "false", "rendersBreaksAfterWmlInput": "false", "preferredRenderingMime": "text/html", "vbscript": "false", "w3cdomversion": "0.0", "rendersWmlSelectsAsMenuCards": "false", "supportsAccesskeyAttribute": "false", "supportsDivNoWrap": "false", "requiresLeadingPageBreak": "false", "rendersWmlDoAcceptsInline": "true", "requiresPhoneNumbersAsPlainText": "false", "SupportsMaintainScrollPositionOnPostback": "false", "minorversion": "0", "jscriptversion": "0.0", "supportsImageSubmit": "false", "preferredImageMime": "image/gif", "supportsVCard": "false", "screenBitDepth": "1", "requiresOutputOptimization": "false", "requiresContentTypeMetaTag": "false", "gatewayVersion": "None", "supportsFontName": "false", "inputType": "telephoneKeypad", "maximumSoftkeyLabelLength": "5", "version": "0.0", "beta": "false", "canRenderOneventAndPrevElementsTogether": "true", "supportsIModeSymbols": "false", "requiresAdaptiveErrorReporting": "false", "requiresUrlEncodedPostfieldValues": "false", "aol": "false", "crawler": "false", "requiresSpecialViewStateEncoding": "false", "win16": "false", "majorversion": "0", "supportsQueryStringInFormAction": "true", "requiresPostRedirectionHandling": "false", "requiresNoBreakInFormatting": "false", "requiresXhtmlCssSuppression": "false", "canRenderSetvarZeroWithMultiSelectionList": "true", "preferredRenderingType": "html32", "mobileDeviceModel": "Unknown", "requiresControlStateInSession": "false", "gatewayMajorVersion": "0", "canCombineFormsInDeck": "true", "cookies": "true", "frames": "false", "requiresAbsolutePostbackUrl": "false", "supportsJPhoneMultiMediaAttributes": "false", "javaapplets": "false", "supportsEmptyStringInCookieValue": "true", "canRenderAfterInputOrSelectElement": "true", "supportsSelectMultiple": "true", "mobileDeviceManufacturer": "Unknown", "javascript": "false", "tagwriter": "System.Web.UI.Html32TextWriter", "canSendMail": "true", "supportsCallback": "false", "supportsUncheck": "true", "platform": "Unknown", "canRenderPostBackCards": "true", "": "Sogou web spider/4.0(+http://www.sogou.com/docs/help/webmasters.htm#07)", "defaultSubmitButtonLimit": "1", "requiresUniqueHtmlInputNames": "false", "cdf": "false", "supportsFileUpload": "false", "supportsBodyColor": "true", "canRenderMixedSelects": "true", "hasBackButton": "true", "gatewayMinorVersion": "0", "maximumHrefLength": "10000", "tables": "false", "hidesRightAlignedMultiselectScrollbars": "false", "browser": "Unknown", "supportsFontColor": "true", "activexcontrols": "false", "msdomversion": "0.0", "supportsCss": "false", "supportsMultilineTextBoxDisplay": "false", "win32": "false", "supportsCacheControlMetaTag": "true", "requiredMetaTagNameValue": "", "canRenderInputAndSelectElementsTogether": "true", "canRenderEmptySelects": "true", "supportsBold": "false", "rendersBreaksAfterHtmlLists": "true", "supportsRedirectWithCookie": "true", "supportsInputMode": "false", "supportsJPhoneSymbols": "false", "numberOfSoftkeys": "0", "requiresDBCSCharacter": "false", "rendersBreaksAfterWmlAnchor": "false", "supportsFontSize": "false", "supportsInputIStyle": "false", "requiresUniqueFilePathSuffix": "false", "type": "Unknown" }, "Adapters": { "$id": "4", "System.Web.UI.HtmlControls.HtmlForm, System.Web, Version=4.0.0.0, Culture=neutral, PublicKeyToken=b03f5f7f11d50a3a": "FormActionRewriterControlAdapter" }, "HtmlTextWriter": null, "Id": "default", "Browsers": [ "default" ], "ClrVersion": { "$id": "5", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "Type": "Unknown", "Browser": "Unknown", "Version": "0.0", "MajorVersion": 0, "MinorVersionString": "0", "MinorVersion": 0.0, "Platform": "Unknown", "TagWriter": "System.Web.UI.Html32TextWriter, System.Web, Version=4.0.0.0, Culture=neutral, PublicKeyToken=b03f5f7f11d50a3a", "EcmaScriptVersion": { "$id": "6", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "MSDomVersion": { "$id": "7", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "W3CDomVersion": { "$id": "8", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "Beta": false, "Crawler": false, "AOL": false, "Win16": false, "Win32": false, "Frames": false, "RequiresControlStateInSession": false, "Tables": false, "Cookies": true, "VBScript": false, "JavaScript": false, "JavaApplets": false, "JScriptVersion": { "$id": "9", "Major": 0, "Minor": 0, "Build": -1, "Revision": -1, "MajorRevision": -1, "MinorRevision": -1 }, "ActiveXControls": false, "BackgroundSounds": false, "CDF": false, "MobileDeviceManufacturer": "Unknown", "MobileDeviceModel": "Unknown", "GatewayVersion": "None", "GatewayMajorVersion": 0, "GatewayMinorVersion": 0.0, "PreferredRenderingType": "html32", "PreferredRequestEncoding": null, "PreferredResponseEncoding": null, "PreferredRenderingMime": "text/html", "PreferredImageMime": "image/gif", "ScreenCharactersWidth": 80, "ScreenCharactersHeight": 40, "ScreenPixelsWidth": 640, "ScreenPixelsHeight": 480, "ScreenBitDepth": 1, "IsColor": false, "InputType": "telephoneKeypad", "NumberOfSoftkeys": 0, "MaximumSoftkeyLabelLength": 5, "CanInitiateVoiceCall": false, "CanSendMail": true, "HasBackButton": true, "RendersWmlDoAcceptsInline": true, "RendersWmlSelectsAsMenuCards": false, "RendersBreaksAfterWmlAnchor": false, "RendersBreaksAfterWmlInput": false, "RendersBreakBeforeWmlSelectAndInput": false, "RequiresPhoneNumbersAsPlainText": false, "RequiresUrlEncodedPostfieldValues": false, "RequiredMetaTagNameValue": null, "RendersBreaksAfterHtmlLists": true, "RequiresUniqueHtmlInputNames": false, "RequiresUniqueHtmlCheckboxNames": false, "SupportsCss": false, "HidesRightAlignedMultiselectScrollbars": false, "IsMobileDevice": false, "RequiresAttributeColonSubstitution": false, "CanRenderOneventAndPrevElementsTogether": true, "CanRenderInputAndSelectElementsTogether": true, "CanRenderAfterInputOrSelectElement": true, "CanRenderPostBackCards": true, "CanRenderMixedSelects": true, "CanCombineFormsInDeck": true, "CanRenderSetvarZeroWithMultiSelectionList": true, "SupportsImageSubmit": false, "RequiresUniqueFilePathSuffix": false, "RequiresNoBreakInFormatting": false, "RequiresLeadingPageBreak": false, "SupportsSelectMultiple": true, "SupportsBold": false, "SupportsItalic": false, "SupportsFontSize": false, "SupportsFontName": false, "SupportsFontColor": true, "SupportsBodyColor": true, "SupportsDivAlign": true, "SupportsDivNoWrap": false, "RequiresContentTypeMetaTag": false, "RequiresDBCSCharacter": false, "RequiresHtmlAdaptiveErrorReporting": false, "RequiresOutputOptimization": false, "SupportsAccesskeyAttribute": false, "SupportsInputIStyle": false, "SupportsInputMode": false, "SupportsIModeSymbols": false, "SupportsJPhoneSymbols": false, "SupportsJPhoneMultiMediaAttributes": false, "MaximumRenderedPageSize": 2000, "RequiresSpecialViewStateEncoding": false, "SupportsQueryStringInFormAction": true, "SupportsCacheControlMetaTag": true, "SupportsUncheck": true, "CanRenderEmptySelects": true, "SupportsRedirectWithCookie": true, "SupportsEmptyStringInCookieValue": true, "DefaultSubmitButtonLimit": 1, "SupportsXmlHttp": false, "SupportsCallback": false, "MaximumHrefLength": 10000 }, "ClientCertificate": [], "Cookies": [ "EktGUID", "EkAnalytics", "ASP.NET_SessionId", "ecm" ], "Headers": [ "Connection", "Accept", "Accept-Encoding", "Host", "Max-Forwards", "User-Agent", "X-Original-URL", "X-Forwarded-For", "X-ARR-LOG-ID", "X-Forwarded-For-Port" ], "IsLocal": false, "Params": [ "pageid", "EktGUID", "EkAnalytics", "ASP.NET_SessionId", "ecm", "ALL_HTTP", "ALL_RAW", "APPL_MD_PATH", "APPL_PHYSICAL_PATH", "AUTH_TYPE", "AUTH_USER", "AUTH_PASSWORD", "LOGON_USER", "REMOTE_USER", "CERT_COOKIE", "CERT_FLAGS", "CERT_ISSUER", "CERT_KEYSIZE", "CERT_SECRETKEYSIZE", "CERT_SERIALNUMBER", "CERT_SERVER_ISSUER", "CERT_SERVER_SUBJECT", "CERT_SUBJECT", "CONTENT_LENGTH", "CONTENT_TYPE", "GATEWAY_INTERFACE", "HTTPS", "HTTPS_KEYSIZE", "HTTPS_SECRETKEYSIZE", "HTTPS_SERVER_ISSUER", "HTTPS_SERVER_SUBJECT", "INSTANCE_ID", "INSTANCE_META_PATH", "LOCAL_ADDR", "PATH_INFO", "PATH_TRANSLATED", "QUERY_STRING", "REMOTE_ADDR", "REMOTE_HOST", "REMOTE_PORT", "REQUEST_METHOD", "SCRIPT_NAME", "SERVER_NAME", "SERVER_PORT", "SERVER_PORT_SECURE", "SERVER_PROTOCOL", "SERVER_SOFTWARE", "URL", "HTTP_CONNECTION", "HTTP_ACCEPT", "HTTP_ACCEPT_ENCODING", "HTTP_HOST", "HTTP_MAX_FORWARDS", "HTTP_USER_AGENT", "HTTP_X_ORIGINAL_URL", "HTTP_X_FORWARDED_FOR", "HTTP_X_ARR_LOG_ID", "HTTP_X_FORWARDED_FOR_PORT" ], "QueryString": [ "pageid" ], "RawUrl": "/industries/refrigeration/", "UserAgent": "CCBot/2.0 (http://commoncrawl.org/faq/)", "UserHostAddress": "193.162.34.200", "UserHostName": "193.162.34.200", "UserLanguages": null }